下载文档 () / 20
电容器

伊顿 有源滤波设备 / 静止无功发生器

伊顿 有源滤波设备 / 静止无功发生器是伊顿推出的用于动态抑制谐波、补偿无功的动态电力电子。该电力滤波器具备高度可控性和快速响应性,可为客户提供一套完整的无功补偿、谐波治理的解决方案,广泛应用于铁路、矿山、冶金、石化、风电、制造业、商业楼宇、居民住宅等。继续访问,了解更多电容器产品。

Eaton’s Active Power Filter dynamically suppresses harmonics and compensates for reactive power. This highly controllable and fast reacting electrical filter provides customers with a turnkey solution for compensating reactive power and controlling harmonics. It is widely used for rail transportation, mining, metallurgy, petrochemical, wind power, manufacturing and commercial and residential buildings.

核心功能

  • 可任意指定补偿谐波次数,动态补偿谐波,防止谐振发生;
  • 内置高速数字信号处理器,可在 20 ms 内完成补偿谐波电流;
  • 支持检测并自动补偿无功;
  • 配置人机界面系统,实现便捷开关、实时故障报警及检测等功能;
  • 支持自动限流功能,防止发生过载或三相不平衡;
  • 配备智能化监控系统,可实现遥控、遥设、遥信功能;
  • 内置标准化模块单元,便于安装设计,可大量节省安装成本。

 

Core Features

  • Prevents resonance through dynamically compensating for harmonics with freely adjustable compensation frequency
  • Compensates for harmonic current within 20 ms by built-in high-speed digital signal processor 
  • Supports power factor detection and automatic compensation for reactive power
  • Allows convenient switching, real-time alarm control and status checking through human-machine interface (HMI)
  • Supports automatic current limiting to prevent overload or three-phase imbalance
  • Provides intelligent monitoring system for remote control, remote setting and remote signaling
  • Reduces installation costs by using standardized modular units that are easy to install
规格

CELA50 有源滤波器

额定电压 (RATED VOLTAGE)
额定电流 (RATED OUTPUT)
响应时间 (RESPOND TIME)
尺寸 - HXWXD (MM)
谐波阶次 (HARMONIC ORDERS)
规格参数 (PARAMETERS)
额定电压 (RATED VOLTAGE)

400V

额定电流 (RATED OUTPUT)

50A

响应时间 (RESPOND TIME)

< 20ms

尺寸 - HXWXD (MM)

440x560x180

谐波阶次 (HARMONIC ORDERS)

2–51

CELA100 有源滤波器

额定电压 (RATED VOLTAGE)
额定电流 (RATED OUTPUT)
响应时间 (RESPOND TIME)
尺寸-HXWXD (MM)
谐波阶次 (HARMONIC ORDERS)
规格参数 (PARAMETERS)
额定电压 (RATED VOLTAGE)

400V

额定电流 (RATED OUTPUT)

100A

响应时间 (RESPOND TIME)

< 20ms

尺寸-HXWXD (MM)

440X580X222

谐波阶次 (HARMONIC ORDERS)

2–51

下载链接
X
Download Close