下载文档 () / 20
电容器

Eaton Active Power Filter

Eaton’s Active Power Filter dynamically suppresses harmonics and compensates for reactive power. This highly controllable and fast reacting electrical filter provides customers with a turnkey solution for compensating reactive power and controlling harmonics. It is widely used for rail transportation, mining, metallurgy, petrochemical, wind power, manufacturing and commercial and residential buildings.

核心功能

  • Prevents resonance through dynamically compensating for harmonics with freely adjustable compensation frequency
  • Compensates for harmonic current within 20 ms by built-in high-speed digital signal processor 
  • Supports power factor detection and automatic compensation for reactive power
  • Allows convenient switching, real-time alarm control and status checking through human-machine interface (HMI)
  • Supports automatic current limiting to prevent overload or three-phase imbalance
  • Provides intelligent monitoring system for remote control, remote setting and remote signaling
  • Reduces installation costs by using standardized modular units that are easy to install

规格

CELA50 Active Power Filter

RATED VOLTAGE
RATED OUTPUT
RESPOND TIME
HXWXD (MM)
HARMONIC ORDERS
PARAMETERS
RATED VOLTAGE

400V

RATED OUTPUT

50A

RESPOND TIME

<20ms

HXWXD (MM)

440x523x174

HARMONIC ORDERS

2–51

CELA100 Active Power Filter

RATED VOLTAGE
RATED OUTPUT
RESPOND TIME
HXWXD (MM)
HARMONIC ORDERS
PARAMETERS
RATED VOLTAGE

400A

RATED OUTPUT

100A

RESPOND TIME

<20ms

HXWXD (MM)

605x725x220

HARMONIC ORDERS

2–51

下载链接
X
Download Close