Crouse-Hinds series Arktite CPS and CPP explosionproof receptacles and plugs are used with portable electrically operated devices such as motor generator sets, compressors, conveyors, portable tools and lighting systems.
CPS receptacles are equipped with a rotating mechanism which prevents complete withdrawal of the CPP plug in one continuous movement. This delayed action feature permits the plug to be used as an emergency push-pull switch. Available in 20A and 30A configurations.
您的搜索 "" 不能匹配到任何文档或产品。