知识搜索
下载文档 () / 20
动力,因我们而不同*

Micro-Mini Cordsets and Receptacles

Improve the efficiency, safety and uptime of your facility with Crouse-Hinds series LynxPOWER industrial connectivity solutions.

Micro-Mini cordsets and receptacles are specifically designed for industrial automation applications that expose signal connections to constant flexing and vibration, plus contaminants, hot chips or welding flash.  They are ideal for industrial manufacturing, production line equipment, pick-n-place machines, robotic equipment and processing sensors.

Micro-Mini products are designed specifically for low amperage AC or DC control systems, compatible with pin configurations used by major sensor manufacturers in the U.S. and Europe, and meet current SAE H1738-2 and IEC 60176-2-101 specifications.

The molded-to-cable construction of the one-piece cordset ends creates a bond that is impervious to penetration from external contaminants. Receptacle shells are made from materials chosen to mate with Micro-Mini cordsets and provide a cable assembly with far superior service.

Our broad selection of Micro-Mini products have been specifically designed for low amperage AC or DC control systems and are ideally suited for use in harsh and abusive manufacturing environments.

Certifications and compliances

Cordsets:

  • NEMA 1, 3, 4, 6P, 13
  • IEC IP68
  • UL Listed 2238, File No. E468986
  • CSA certified, File No. LR13963 (AC cordsets only)

Receptacles:

  • UL recognized, cURus, File No. E169897

Design features

  • Indicating arrow for easy identification and proper alignment of keyway
  • Vibration-resistant ratchet coupler design prevents loosening in severe and high vibration applications
  • Couplers pass 1,000-hour salt spray test for exceptional corrosion resistance
  • Heavy duty contact insert provides superior strength for even the most abusive applications
  • Gold over nickel female contact plating provides superior conductivity and corrosion resistance
  • Superior bonding receptacle-to-pigtail epoxy potting ensures excellent reliability by preventing pigtail pull-out
  • Multiple cable options available to suit nearly every industrial application
  • Micro-Mini cordsets available in 3-pole through 6-pole 18 or 22 AWG cable for 3A, 4A and 5A applications

Standard materials

  • Cable jacket – PVC
  • Coupler – zinc or stainless steel
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close