知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA PROFERM Arom+

SIHA PROFERM Arom+ is a new type of yeast nutrient that consists of 100% yeast autolysate and is particularly rich in amino acids, vitamins and minerals. This perfectly balanced composition contains important cofactors that encourage the yeast to form higher alcohols and volatile fruit esters.

Features
100% yeast autolysate for increase of fatty ester synthesis + thiol aroma compounds
Suitable for
Riesling, Pinot Gris, Pinot Blanc, Merlot, Cabernet Sauvignon, Muskat, Gewürztraminer, Sauvignon Blanc, Scheurebe
Dosage
max. 3.3 lb/1,000 gal
(40 g/hl)

核心功能

  • Facilitates alcoholic fermentation
  • Particularly suitable for Riesling, Pinot grigio, Pinot blanc, Merlot, Cabernet Sauvignon, Gewürztraminer, Muscat and Sauvignon blanc
  • Increases the aromatic complexity and intensity of 4-MMP and 3-MH, as well as other aromas typical of other grape varieties
规格
Application Max. dosage in lb/1,000 gal (g/hl) under normal conditions
SIHA PROFERM Arom+ Yeast Nutrient is stirred into an amount of water or juice equivalent to ten times its weight. It should be used in combination with SIHA PROFERM Fit (as tripeptides act as protection) 3.3 (40)
下载链接
X
Download Close