下载文档 () / 20
动力,因我们而不同*

Hydroelectric facility upgrades by rehabilitating major equipment

Location: United States

Segment: Hydroelectric

Problem: Electrical gear obsolete and in poor condition

Solution: Upgrade and rehabilitate the electrical distribution system

Results: Equipment upgrade, two substations and utility coordination

Project Overview

The generation facility consists of eight turbine generators that generate at 4160V.Eaton was selected to provide a new electrical infrastructure for the plant which had not been in operation for 14 years.

Project Highlights

  • Design-build project
  • Relay protection package
  • 4.16-13.8kV substation
  • Utility interconnection substation 4.2 miles from plant
  • New arc resistant switchgear
  • New AC station service system
  • DC system and battery
  • High resistance grounding
  • Revenue metering
  • All new cabling and bus work
  • Generator step up transformer
  • Two MCC’s
  • Fire detection system
  • Security system
  • All new lighting for two powerhouses and outdoor substations
  • Short circuit and load flow studies
  • Arc flash analysis
  • Test and commission all systems
  • Provide operator and maintenance training
  • Drawing package and O&M manuals