下载文档 () / 20
动力,因我们而不同*

Marshall Proving Grounds Track Features

The Marshall Proving Grounds features five distinct vehicle testing areas including skidpad, oval track, off-road, large grades and small grades. The map and charts below detail our capabilities.  

Zone 1: Lower skid pad

EventSize and Details
Split Mu Basalt Tile15' x 100' (1,500 sq. ft.)
Concrete Stopping Lane24' x 500' (12,000 sq. ft.)
Asphalt Surface: South EndN/A
Asphalt Surface: North EndN/A

Zone 1: Upper skid pad

EventSize and Details
Upper Skid Pad (Jennite)275' x 530' (145,575 sq. ft.)
Curb Recovery200' x 6" cement curb
12' wide drop down lane
24' wide upper lane

Zone 1: Hostile course

EventSize and Details
Washboard12' x 100' concrete lane
Jounce ditches12' x 260' concrete lane
Water Intrusion Pit12' x 75' x 4'
Varying Resonance Grooves12' x 365' concrete lane

Zone 1: Spin pits

EventSize and Details
Outdoor Spin PitN/A
Spin Barn6' x 30' split mu concreate/stainless steel

Zone 2: Small grades

EventSize and Details
Concrete Pad 112' x 65'
Concrete Pad 212' x 65'
Concrete Pad 312' x 65'
Cross Ditch (GM Spec)N/A
37% V-DitchN/A
3/5/10% Grade15' x 63'
15% Grade15' x 63'
60% GradeN/A
20% Grade45’ wide at bottom / 14’ wide at top
33’ flat apron / 110’ actual grade

Zone 3: Oval / infield

EventSize and Details
Paved Oval track2 lane asphalt (1.6 mile)
Gravel Rally CourseGravel (1.5 mile)

Zone 4: Large grades

EventSize and Details
15% Grade300' x 21' grooved concrete
8% Grade500' x 21' grooved concrete

Zone 5: Off-road

EventSize and Details
Pond RouteN/A
Swamp RunN/A
Boulder CourseN/A
Water CrossingN/A
20% GravelN/A
5/10/15/20/25/30% Wagon WheelN/A
60% GradesN/A
Fence roadN/A
Double WhammyN/A
Rock RoadN/A
Stair ClimbN/A
Split Mu PadN/A
Pea Gravel LaneN/A
Sand Pit (CMV)N/A
Sand Pit (Auto)N/A
Twist DitchN/A
Woods routeTwo track
Rock climb/twist ditch runN/A
30% grade exitN/A
By filling out and submitting the form, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.
提交本表格即表示,我同意我提供的个人数据可以根据伊顿隐私政策和适用的数据隐私法与伊顿、渠道合作伙伴和代表伊顿工作的第三方服务商共享。
I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the  Eaton Privacy Policy. I can withdraw my consent to receive marketing communications at any time by contacting Eaton.