下载文档 () / 20
动力,因我们而不同*

Computerized maintenance management system (CMMS)

What is CMMS?

A computerized maintenance management system (CMMS) is a software solution designed to help organizations simplify and facilitate maintenance management operations. CMMS is described in a number of ways: Computerized maintenance management information system (CMMIS); CMMS software; CMMS system; CMMS platform; or simply maintenance software. 

CMMS is an advanced digital platform that serves as a centralized database for managing, monitoring, and analyzing the various elements of an operation, including planning, tracking, and organizing inventories and labor for equipment maintenance.

Optimizing maintenance procedures, extending asset lifespans, reducing operational expenses, and improving regulatory compliance are some of the key objectives of a CMMS in an organization. CMMS helps maintenance teams work more efficiently by centralizing data and automating maintenance management tasks. The fundamental component of a CMMS is its database. This frees up resources for strategic initiatives and preventive maintenance instead of being consumed by labor-intensive, manual operations.

How does a CMMS work?

Data centralizationFundamentally, CMMS establishes a single, centralized database for assets, equipment, inventory, and maintenance procedures. Work orders, maintenance schedules, location, warranty details, inventory, assets, equipment, and historical maintenance data can all be included in a centralized database. Organizations can remove data silos through broad team accessibility of the software platform, offering permission to suit personnel requirements. This enables the right level of information access for all stakeholders that need to make informed decisions by establishing a single source of truth.
Maintenance scheduling and planningThe proper planning and scheduling of preventive and corrective maintenance tasks is improved by CMMS. Preventive maintenance operations are scheduled based on predetermined intervals or usage triggers to maintain regular asset upkeep and reduce the risk of unplanned asset failures. Corrective maintenance is also used to deal with any unforeseen problems. Based on these schedules, the system may automatically create work orders, guaranteeing that maintenance tasks are completed on time and resources are correctly optimized.
Work order managementWhen preventive or corrective maintenance is required, CMMS makes it easier to create work orders. These work orders specify the tasks, the resources needed, equipment and parts, and the designated workers. Workflow and job prioritization are enhanced when maintenance personnel receive notifications and can update the status of work orders in real-time.
Reporting and analysisComprehensive reporting and analytics tools that give insights into asset performance and maintenance operations are provided by CMMS. Organizations can generate reports on various parameters, including maintenance costs, downtime, asset lifespan, and schedule compliance. These insights help with trend identification, decision-making, and the ongoing improvement of maintenance strategies.
Mobile accessibility and integration
The mobile accessibility of many modern CMMS solutions allows maintenance staff to use mobile devices to access the system, check work orders, and change task status from any location. CMMS can also be integrated with other systems for improved operational efficiency and smooth data transmission, including Enterprise Resource Planning (ERP) systems.

What are the benefits of CMMS?

CMMS provides crucial functionalities and benefits in multiple industries, such as oil and gas production, mining, power generation, manufacturing, data centers, and other industries with critical assets. These benefits are evident in increasing asset lifespan and performance and extend to empowering maintenance teams with resources to work more efficiently.

Benefits of CMMS for the assets

Where will you use CTM

Improved asset reliability

Organizations can switch from reactive to proactive maintenance methods, such as CTM technology, with the help of a CMMS. The transition from manual approaches to a digital platform results in assets becoming more dependable through a reduction in the frequency of unplanned equipment breakdowns.

engineer inspecting switchgear

Enhanced performance and efficiency

Ensuring optimal efficiency of assets is achieved through continuous monitoring and maintenance. This increases uptime and quality while reducing operational costs and energy usage, boosting organizational productivity and margins.

spend-less-time-chasing-operational-data-getty

Extended asset lifespan

The operating life of assets is greatly increased through better asset management on a software platform. CMMS enables better timing and more prompt repairs. Organizations can improve capital expenditure by preventing early replacement expenses and ensuring equipment works within its ideal parameters.

Man on phone pointing at substation

Compliance and safety

The execution of maintenance tasks that follow prescribed safety procedures within strict legal requirements is made easier using a CMMS. This guarantees a safer working environment for employees and adherence to industry guidelines by reducing the likelihood of accidents and costly fines.

Benefits of CMMS for a maintenance team

    Two Mechanical Engineers in Safety Goggles Looking at a Piece of Equipment

    Data-driven decision making 

    CMMS software uses reporting tools and data analytics to deliver insightful data for more appropriate actions to be taken. This data can help maintenance managers identify trends, predict subsequent requirements, better allocate resources, and decide on asset investments and maintenance approaches.

    Sprawnosc_podwojnej_konwersji

    Cost reduction and budget management

    Organizations can monitor and control maintenance expenditures more efficiently using a CMMS, which offers precise records of maintenance activities, costs, and asset history. Moving to a predictive maintenance model can also reduce the need for emergency repairs, therefore reducing costs.

    programmers-working-on-code-getty-935964300

    Streamlined workflow and operations

    Paperwork can be eliminated and administrative responsibilities decreased with a CMMS by centralizing information and automating scheduling and job allocations. Accessing work orders, timetables, and real-time data from any location enhances efficiency and collaboration for maintenance crews. Resources can be efficiently allocated with the use of CMMS, which helps the maintenance team prioritize tasks, ensuring the timely completion of optimized maintenance activities.

    Shot of a young businessman using a laptop during a late night at work

    Increased productivity

    Maintenance personnel can concentrate on more critical and challenging maintenance duties by automating repetitive operations like work order production and component inventory management. In addition to improved productivity, personnel can see job satisfaction increase as a result.

    Worker checking stock in warehouse inventory freight transportation 3000X1334

    Inventory management

    Maintenance operations depend on accurate data and adequate inventory and replacement component management. Parts availability is guaranteed by the inventory management tools in CMMS software. This also aids stock level tracking by location, serial number, and reorder point management.

    The role of CMMS in condition-based monitoring

    • Real-time data collection and analysis: Condition-based monitoring is facilitated by CMMS, making it easier to gather and evaluate real-time data from electrical assets. Equipment sensors can track several asset conditions, including vibration, temperature, and current flow, and they can send the information to the CMMS. This makes it possible for maintenance crews to regularly evaluate the state of assets and spot early warning indicators of impending failure before they occur.
    • Predictive maintenance scheduling: By utilizing the gathered data, CMMS can forecast when electrical asset maintenance should be carried out. Predictive maintenance scheduling ensures that repairs are only done when necessary by basing maintenance schedules on actual asset conditions rather than preset schedules. This improves the distribution of maintenance resources and avoids unexpected downtime.
    • Historical data tracking and trend analysis: Historical data is tracked over time, and trend analysis is made possible by condition-based monitoring through CMMS. This gives insights into the long-term performance and lifespan of electrical assets by assisting in identifying anomalies and deterioration patterns. Strategic planning, asset replacement decisions, and maintenance schedule optimization benefit significantly from this analytical insight.

    An essential instrument for forward-looking businesses looking to improve the effectiveness, dependability, and affordability of their maintenance operations is the computerized maintenance management system (CMMS), which has significant advantages for both maintenance teams and assets. The integration of CMMS has influenced the shift from reactive maintenance (fixing it when it breaks) to a proactive approach that identifies potential failures before they occur.

    Maintenance of assets by leveraging the advantages of a CMMS helps to contribute to the overall success and sustainability of organizations. As a result, businesses can attain higher levels of operational performance and improve how they meet strategic objectives.

    Would you like to know more?

    Discuss your specific application requirements with our expert engineers, obtain additional technical information, or learn more about our other applications.

    Related resources