下载文档 () / 20
动力,因我们而不同*

Eliminate “between-inspection” blind spots with 24/7 thermal monitoring

Fit‑and‑forget thermal sensors provide continuous, real‑time detection—reducing arc‑flash risk and preventing unexpected power failures in data centres.

Continuous Thermal Monitoring (CTM) is no longer optional, it’s the new industry standard. Periodic thermography is valuable, but it only captures a moment in time. Faults often develop between inspections, when loads shift, temperatures rise, and connections begin to degrade. That’s precisely when expensive, SLA-threatening failures occur. Our Continuous Thermal Monitoring solutions target this risk directly at the electrical layer that sits behind your AI and cloud workloads.

Compounding the risk, AI era rack densities and power draw are pushing electrical infrastructure closer to thermal limits, raising the stakes for LV/MV switchgear, PDUs/RPPs, and busway joints that feed high current clusters. Operators are re-architecting for higher densities, yet the inspection model has largely remained periodic.

How continuous thermal monitoring (CTM) closes maintenance gaps in data centers

Our CTM solutions use permanently installed, hard wired temperature sensors (fit and forget) installed at critical electrical terminations and bus joints. These sensors provide real time ΔT trends (component vs ambient) into your BMS/DCIM, alerting personnel as soon as abnormal heat signatures emerge: not days or weeks later at the next route. This creates a data rich foundation for predictive maintenance and targeted de-energized repairs during planned maintenance approach.

From the moment of installation, CTM reduces the “unknowns” in your electrical maintenance program (EMP) you gain 24/7 status of connection health and a tamper proof log that supports audits and RCAs.

Improve data center uptime with CTM

Improve data center uptime with constinuous thermal monitoring (CTM)

Why install CTM sensors in your data center?

Minimize energized work and arc flash exposure

Most arc flash incidents happen during energized covers off interactions. By alerting first and limiting the number/frequency of intrusive checks, our CTM sensors help reduce human exposure. Where visual confirmation is still needed, closed panel methods (e.g., IR windows) further lower risk in line with best practices.

Comply with safety codes and standards without operational issues

The new NFPA 70B safety standard highlights permanently mounted sensors to monitor connections/terminations. This gives data center facilities a clear, standard-aligned path to continuous monitoring, and improved, more efficient operations. Maintenance tables in 70B establish annual or 6 month thermography intervals depending on equipment condition. CTM data allows you to justify intervals and reduce disruptive covers off tasks, while keeping thorough records for audits and incident investigations.

Find failing joints faster even on low load

By considering load in its monitoring approach, our CTM sensors enhance the safety and efficiency of electrical systems in data centers. This ensures that the systems can operate at optimal levels without the risk of overloading or compromising the integrity of the connections. This capability is essential for accurate early detection and protection of potential electrical failures.

Where CTM fits in your data center

Data flow

  • Hard-wired sensors 
  • Edge collector
  • BMS/DCIM

KPI impact you can measure

Reduced unplanned downtime

Detect degradation early; turn emergencies into planned, de-energized fixes.

Lower OPEX

Fewer truck rolls and IR route hours; streamlined EMP documentation with continuous logs.

Fewer energized inspections

Lower PPE/time burden and arc flash exposure; better EHS outcomes.

Audit ready operations

Continuous evidence maps to EMP tasks, intervals, and corrective actions.

Frequently asked questions

Not entirely. CTM reduces the frequency and intrusiveness of manual IR by providing continuous evidence of the health of electrical assets. A strong EMP still includes risk based validation, often using closed panel techniques to minimize exposure.
spacer
Yes. Section 7.2.1.2 permits permanently mounted thermal sensors for monitoring connections/terminations; continuous data and logs strengthen your EMP and audit readiness.
spacer
Higher densities and AI workloads increase current and heat at the electrical layer; outages cost more than ever and power remains the leading cause of impactful incidents. CTM addresses that risk continuously, not just on inspection day.
spacer

Ready to close the “between inspection” gap with Eaton Exertherm CTM sensors?