下载文档 () / 20
动力,因我们而不同*
  •    Exertherm Thermal Xpert 25 (ETX25)

The smart gateway to continuous thermal insight

 

See more. Know sooner. Act before failure.

Thermal Xpert 25 (ETX25) brings Eaton Exertherm’s proven 24/7 hotspot detection into a single, self-contained gateway—making continuous thermal monitoring simpler, faster, and more accessible than ever before.

With no requirement for BMS, SCADA or EPMS, ETX25 delivers real-time thermal insight straight to a built-in web interface. Just connect, monitor, and act using any standard web browser, from anywhere.

What is Thermal Xpert 25?

ETX25 is the next evolution of Eaton’s industry-proven alarm relay module - ARM XL, re-engineered to remove integration barriers and simplify deployment across any site.

It aggregates data from Eaton Exertherm’s non-contact infrared and cable temperature sensors and presents live and historical thermal data through an intuitive, embedded web interface—no additional software required.

etx-hmi-25.png

Why continuous thermal monitoring (CTM) and Thermal Xpert 25?

Conventional thermographic inspections provide isolated temperature readings at a single point in time. Thermal Xpert 25 enables a fundamentally different approach, continuous temperature monitoring, delivering persistent visibility of thermal behaviour across critical electrical connections.

By capturing and trending temperature data 24/7, ETX25 identifies abnormal thermal rise at its earliest stages, supporting proactive maintenance strategies, improved asset reliability, and reduced risk of unplanned failure.

A true gateway device

Designed to operate standalone or integrate when required

eaton-etx25-front-back-view.png

Key benefits

  • 24/7 continuous thermal monitoring of critical electrical connections
  • Early warning of developing electrical faults
  • Remote access to data and alarms via web browser
  • Improved safety through reduced interaction with live assets
  • Reduced unplanned downtime and maintenance costs
  • Enhanced protection for low-load circuits using patented LoadMap® technology
  • Vendor-neutral design suitable for retrofit or new-build applications
  • Standardised 95 DIN cut-out for simpler panel integration

Exertherm Thermal Xpert 25 brochure

Technical overview

Specification Details
Power Supply 24 DVC (20.4–28.8 VDC range)
Monitoring capacity Up to 80 IR or cable sensors; up to 60 MCC drawers
Communications Modbus TCP/IP (Port 502) and RS485 Modbus
Alarm outputs 2 x volt-free (dry contact) relay outputs
Alarm types Warning, Critical, Communication failure, MCC alarm
Mounting

Panel-mounted (per switchboard)

architects-engineers-construction-site-blueprint

Ready to see ETX25 in action?

Discover how Thermal Xpert 25 simplifies continuous thermal monitoring across your electrical infrastructure. Request a demo, speak to a specialist, or download the technical datasheet.