下载文档 () / 20
动力,因我们而不同*

Motor control centers: thermal monitoring solution

Detect potentially compromised motor control centers with Exertherm's thermal monitoring solution for MCC. Suitable for both retrofit and new build assets, this solution helps to prevent downtime and reduce asset damage.

MCC drawer

MCC bucket

Large Preview
Product 1
MCC datacard
collects sensor temperature data to activate alarms
Product 2
MCC status LED
local display shows alert for the current monitoring status
Product 3
MCC sensor loom
connects to key monitoring points within the MCC
Low cost MCC solutionRetrofit and new build Low cost MCC solutionVery simple to install

Continuous thermal monitoring for MCCs

Motor control centers (MCCs) are prone to failures from loose or compromised connections, often at the rear of the bucket or in-drawer joints, which are impossible to inspect without de-energizing. Traditional maintenance methods rarely catch these problems early. Many facilities only discover thermal faults when damage is severe and repairs become expensive. Continuous thermal monitoring (CTM) for motor control centers provides real-time visibility into MCC health, enabling proactive intervention before failures disrupt operations.

Transform MCCs into smart assets

24/7 all-year-round protection for critical electrical assets in harsh industrial environments

Avoid costly unplanned downtime

Prevent MCC failures that can stop production and lead to outages averaging 7+ hours per incident

Increase personnel and asset safety

Reduce interaction with faulty MCCs and mitigate arc flash risks for personnel in high-risk zones

Boost asset and operational reliability

Detect loose connections, overheating, and ageing components before they cause catastrophic shutdowns

How continuous thermal monitoring (CTM) transformed reliability in a 24/7 mining operation
Energy conglomerate replaced periodic thermography with always‑on proactive monitoring

Frequently asked questions

From the essentials to the more advanced, these are some of the questions we’re asked most often. Get in touch to learn more about MCC Monitoring Solution.

Motor control centers (MCC) are known to be prone to failure caused by loose or compromised connections. The joints most susceptible to faults are typically at the rear of the MCC bucket/in-drawer, and impossible to access for inspection without de-energizing (especially in-drawers). Many facilities don’t realize they have thermal issues until it’s too late, and damage has already occurred, which can be inconvenient and costly.
spacer
Yes. Exertherm's MCC solution can be used for both new build motor control centers as well as retrofit existing assets. 
spacer
Annual thermography inspections are typically conducted annually, which is less than 1% of a monitoring cycle. This approach relies on luck to detect a failure during an inspection. It also exposes maintenance personnel to safety risks whilst inspecting. In addition to this, the detection of compromised joints is more challenging when assets are deenergized. The use of thermal imaging to detect temperature rise in a cooling joint can give unreliable results that are not indicative of the true state of a connection under load.
spacer
To achieve a true operational likeness, inspections need to be performed whilst equipment is energized rather than de-energized due to connections cooling down. As personnel carry out inspections, actively seeking out problematic electrical joints, they become exposed to the potential safety risks resulting from loose connections.
spacer

Our patented MCC solution monitors 24x7, 365 days a year, and delivers 100% ‘always on’ uptime visibility for critical connections. The solution enables early detection of overheating joints, which are an early indicator of electrical component degradation.

The MCC solution is simple to install in new build or retrofit in existing equipment. The sensors operate as a standalone system, and use an algorithm to identify abnormal temperature rise before an electrical failure occurs. The solution also enables real time baseline data to be captured to provide trend analysis. 

Permanently installed sensors remove the need for personnel to engage with energized equipment to carry out condition assessment, minimizing safety risks.

spacer

Traditional inspections typically require equipment shutdown to allow physical access, which can not only give unreliable results, but result in the inconvenience of downtime and lost productivity.

Our ‘fit-and-forget’ thermal sensors offer a smarter alternative:

  • 24x7 real-time insights to help reduce unplanned downtime
  • Compliant by design with key safety standards such as NFPA 70B
  • No shutdowns - no recalibration - no ongoing maintenance

Our solution supports predictive maintenance planning, keeping your operations safe, efficient, and audit ready.

spacer
Because it works, continuously. Continuous thermal monitoring (CTM) provides always-on, real-time insights that periodic inspections simply can’t match. That’s why every major OEM now recommends it as the standard for predictive maintenance helping facilities reduce risk, improve uptime, and stay compliant.
spacer

Would you like to know more?

Discuss your specific application requirements with our expert engineers, obtain additional technical information, or learn more about our other applications.

Related resources