下载文档 () / 20
动力,因我们而不同*

Magnetic and solenoid operated shoe brakes

Eaton offers two shoe brake designs for application on rotating loads requiring braking and holding torque. Mill-type GH505 is DC operated available in six-wheel sizes with torque ratings from 50 lb.ft. to 4000 lb.ft. Industrial 511 is AC or DC operated available in three-wheel sizes with torque ratings from 3 lb.ft. to 85 lb.ft.

显示差异
仅显示不同点
隐藏空白功能

Legacy Control Products


Solenoids and shoe brakes in action

Water/Wasterwater treatment plants (WWTP)

See how upgrading electrical systems, including solenoids, helps reduce power and service disruptions and increases equipment life expectancy when modernizing a WWTP.

All things industrial controls

Eaton offers hundreds of products, including solenoids, to deliver industrial controls solutions. Take a look at all things industrial controls.