下载文档 () / 20
动力,因我们而不同*

Capri ADE series cable glands - Rugged design for hazardous areas

Superior corrosion protection, high quality plating and finely tuned temperature range

Metallic components

The Capri ADE range of cable glands are available in four different material types: nickel-plated brass, 316L stainless steel, aluminium and bronze.

Nickel-plated brass

Nickel-plated brass is used extensively throughout the oil and gas and petrochemical industries because it provides superior protection against corrosion and contamination under severe conditions and in the most extreme environments over equivalent natural brass products.

All nickel-plated brass components, both external and internal, are designed specifically to allow for a nickel-plated coating between

5 to 7 microns that ensure the critical tolerances can be maintained. The design tolerance of the components and the quality control of the plating process ensure a uniform coating which protects against the possibility of chipping, flaking, and peeling under extreme conditions.

Seal material

The seal material of the ADE range has been carefully formulated to achieve the optimized performance across a wide range of operating temperature conditions. Silicone - for extended­­ temperature performance

 

capri-ade-series-cable-gland-exploded-view-3000-1500.png