下载文档 () / 20
动力,因我们而不同*

EV Charging station L3 - DC Fast Charger

Level 3 charging stations, also known as DC fast chargers, are a game-changer for electric vehicle (EV) owners who need a quick and efficient way to recharge their vehicles. These charging stations rely on a variety of electronic components to deliver high-speed and reliable charging, ensuring a seamless and convenient experience for EV drivers.
elxd-automotive-charging-station-L3-block-diagram.jpg
elxd-banner-small-circuit-protection.png

A. 10 mm fuse, 14 mm fuse

B. MOVTP thermally protected MOVs, MOVGT integrated metal oxide varistor and gas discharge tube, Akxx / 15KPE high power TVS diodes

C. SMx high power TVS diodes

D. Polymer ESD suppressors, MLV multilayer varistor ESD protection, High power TVS diodes

elxd-banner-small-magnetics.png

L. HCM1A high current molded inductor, MPIA low profile molded inductor, EXLA high current molded inductor, SDCxA semi-shielded inductor

M. ECMx common mode chokes

N. MFB ferrite chip bead, MCL multilayer chip inductor

O. ACE CAN-Ethernet inductor

P. MTA high current molded inductor

Electric Vehicle Charging

An Industry Tech Days session, partnered with All About Circuits

The prominence of electric vehicles (EVs) has emerged as one of defining components of today's journey of energy transition.

This webinar will focus on the role of electronics in shaping an efficient, dependable, and intelligent EV charging infrastructure. Join us to learn how to address the challenges and solutions faced within charging stations to ensure reliability and safety.

Automotive electronics linecard

Eaton’s Electronics Division offers circuit protection, power magnetics, capacitors, supercapacitors and sensors designed for automotive applications. The products are AEC-Q200 or AEC-Q101 qualified for wide operating temperature and high shock and vibration tolerance for the most demanding and rugged conditions.