下载文档 () / 20
动力,因我们而不同*

TVS technology overview

Our award-winning, efficient TVS technology delivers precise air flow in a variety of applications - from increasing performance in internal combustion engines to improving the efficiency of fuel cells.

Eaton TVS technology opens up a new world of possibilities for products that require precision air flow solutions. No longer applied only as a supercharging device used to increase horsepower and torque, TVS technology has reached a transition point, evolving as a tool with a wide range of applications across various industries.

There is no set formula or segment in which a supercharger is used. Eaton TVS technology can be found on jet skis that require a small engine with high power density, to a V8 engine for a performance vehicle. Superchargers can also work in concert with turbochargers in extreme engine downsizing applications. New opportunities are opening up every day.

TVS technology plays an integral role in enabling new advanced combustion solutions by providing a rapid transient response with precise, metered air flow that is not reliant on exhaust energy, like the turbocharger solutions found in today’s mainstream market. 

Hydrogen fuel cells, once considered a future technology, are here today and our TVS technology can be used to compress air and pump it into the fuel cell stack, enabling a chemical reaction that generates electricity. TVS also is a key enabler for industrial safety applications, such as pressurization of an engine compartment to keep debris and particles out.

Multiple industries are realizing that Eaton TVS technology has moved beyond its traditional performance engine supercharging, evolving into a precision air flow solution of the future. 

History of TVS

The Eaton supercharger has been improving engine performance since 1985, beginning with the M-Series.

Five generations later, the TVS (Twin Vortices Series) was introduced and provides up to a 12% efficiency improvement. It also has a higher speed capability, from 18,000 to 24,000 rpm, which broadens the supercharger operating range.

Today, TVS technology is available in 2 different families: R-Series with 4 lobes optimized for peak engine power applications, and V-Series with 3 lobes optimized for peak efficiency at low engine speeds, which is ideal for 2-stage or compound boosting systems where a turbocharger and supercharger work in combination.

TVS rotor types

eaton-tvs-r-series-lobe-design.png TVS R-Series rotor design

R-Series:

  • Pressure ratio capability of 2.5
  • Peak efficiencies typically occur at high pressure ratio and high speed
  • Ideal for single stage boosting applications focused on rated engine power
eaton-tvs-v-series-lobe-design.png TVS V-Series rotor design

V-Series:

  • High pressure ratio capability of 2.5
  • Peak efficiency typically occur at moderate pressure ratios and low speed
  • Ideal for compound and single boosted engines with improved efficiency at low engine speed

Models to fit any flow requirement

TVS technology is available for engines of all sizes, from a compact 0.8L 2-cylinder to a powerful 6.4L V8 engine.  The technology is scalable, is not limited in size, and is fully customizable to fit specific OEM requirements.  Eaton engineers work closely with the OEM development teams to define the correct boosting solution for each engine application.

The mass flow data on the right shows supercharger flow range at a 1.4 pressure ratio.  Max mass flow is shown at maximum performance map speed, which varies depending on the unit.

Key product features

eaton-tvs-key-product-features.png