下载文档 () / 20
动力,因我们而不同*

Fuel tank inerting systems

With more than 20 million flight hours of proven performance, Eaton fuel tank inerting system solutions are trusted by the world’s leading commercial and military aircraft manufacturers. Our engineering expertise combined with fuel system integration capabilities allow us to deliver cost-effective products that meet the industry’s highest safety specifications and standards.

Key Advantages

For more than 50 years, we’ve delivered the safest, most reliable fuel tank inerting systems to our key markets. Other reasons customers continue to trust our industry-leading solutions include:

System expertise: We approach fuel tank inerting from a whole system perspective. As a result our engineers have developed proprietary analysis capabilities that significantly reduce development and certification risks while optimizing overall performance.

Analysis capabilities: Our product design and performance capabilities include testing system architecture definition and function allocation, system safety assessment, fuel tank thermal modelling, flammability Monte Carlo analysis, air separation module (ASM) performance analysis, and tank mixing and distribution analysis.

Industry pedigree: Our fuel tank inerting system solutions are aboard a wide range of military and commercial platforms including A320, B737, B787, F-35, KC-46 and many more.

eaton-aero-cfd-graph-feature-block-1.png
COMP-gettyimages-144581554-170667a-FeatureBlock 3.jpg

Superior testing and verification

Our inerting system solutions verification benefits from state-of-the-art system simulation and testing capabilities. They include:

• Steady-state performance

• System warm-up

• Temperature transients

• Altitude variation

Two leading options for fuel inerting systems

We offer two technologies to support nitrogen generation and on-board inert gas generation system (OBIGGS):  Pressure Swing Absorption (PSA) and Hollow Fiber Membrane (HFM).

Historically, PSA has been well suited for helicopter applications, which have smaller tanks and where quick fuel inerting is required at start up.

HFM technology allows us to design a more reliable system, better tolerance to moisture. The latest Gen II fiber technology produces more NEA per pound of hardware, consumes proportionately less bleed air than the PSA option. Higher temperature and fast inerting make it suitable for all applications.

eaton-aero-psa-hfm-group-feature-block-2.png