下载文档 () / 20
动力,因我们而不同*

Crouse-Hinds series LED floodlight success story

Crouse-Hinds series Champ FMVA LED floodlights and Champ VMVL LED with Type 1 optics improve lighting and maximize savings in harsh and hazardous locations.

Why Crouse-Hinds series lighting solutions

Crouse-Hinds series lighting optics and robust design set the standard in the industry for effective light distribution and reliability.

When the customer needed a durable and cost-efficient lighting solution, they turned to Eaton to provide the best solution to meet their needs. 

How to eliminate dark areas while maximizing savings

Challenge

Eliminate dark areas along pipeline walkways at a cryogenic processing plant.

Solution

Eaton’s Crouse-Hinds series Champ FMVA LED floodlights and Champ VMVL LED with Type 1 optics for harsh and hazardous locations.

reduction in fixture count
30
%
reduction in fixture count
labor and materials at install
22
%
labor and materials at install
load reduction
300
%
load reduction

Customer's requirements and location details

  • Class I, Division 2 area rated lighting with high output
  • Dark Sky Compliant lighting
  • Uniform lighting to spot snakes and other wildlife while walking through the plant at night
  • Lower electrical load on lighting panel

Our team of professionals recommended Champ FMVA LED floodlights in open areas and Champ VMVL with Type I optics on walkways under the pipeline.  

  • Champ FMVA floodlights mounted on 20-25 foot poles for general site lighting
  • Champ VMVL with Type I optics to light walkways underneath pipelines

Champ VMVL Type I optics provided maximum illumination, leaving no gaps or dark spots. Plus, they provided an increased amount of foot candles, which resulted in a reduced amount of lights.

champ vmv pvm led hazardous light
Champ VMVL LED

How the customer benefited using Champ lighting solutions

By using Champ lighting over the competition's option, the customer used 30% fewer fixtures to achieve the same illumination.  This means - fewer fixtures to install and maintain, saving time and  cost.

With 277 volts at 100 watts LED lighting instead of 480 volts at 400 watts HID lighting, the electrical load was lowered by 300% on lighting panels.  This resulted in a saving of up to 22% cost in cabling, capacity and install/maintenance labor.

Champ fixtures are also Dark Sky Compliant fixtures which helps safe guarding the plant from any change in environmental regulations in the near future.

Overall, the the improved visibility helped provide a safer environment for plant employees.

Champ FMV LED floodlight
Champ FMVA LED floodlight

Hazardous location lighting resources