下载文档 () / 20
动力,因我们而不同*

开关

Eaton switches continue to be a preferred choice among electrical contractors and end users. A full line of general-duty, heavy-duty, double-throw and hazardous area devices is expanded with a series of innovative new products for a vast variety of applications. Focused heavily on safety, Eaton’s switching device product line brings state-of-the art designs that can even be customized to fit your unique needs.

显示差异
仅显示不同点
隐藏空白功能
eaton-switching-device-family-white-background-right-500x500.jpg

Switch portfolio

The industry’s broadest offering of safety switch product designs.

Learn more about the double door safety switch and its differentiating capabilities

Enclosed circuit breaker (ECB) with arcflash reduction maintenance system

Eaton's enclosed circuit breaker with ARMS provides a complete, factory built, UL listed assembly  that allows the operator to place the breaker into a maintenance mode, thus reducing the amount of available arc flash incident energy downstream

安全性加倍

双门安全开关和 OEM 线路隔离开关是增强安全性的新设计。

ARMS 封闭式断路器

闪弧减少维护系统演示。