下载文档 () / 20
动力,因我们而不同*

CYME Gateway

With the era of smart grid and the implementation of smart meters, devices and systems, a growing amount of detailed information becomes available to allow for operating the distribution network more effectively than ever before. 
cyme-gateway-solution.png Screen shot of CYME gateway solutions
Eaton's CYME Gateway solution is the bridge between traditional or smart grid data and the CYME power engineering analysis software. The solution extracts all necessary information from your GIS and other enterprise systems to automatically generate up-to-date and accurate distribution network models, ready for planning and operational studies executed with the CYME software. By combining and bringing the smart grid data into a distribution system analysis tool, DG penetration can be assessed, demand growth and network capacity can be optimized and power engineering planning can be done more efficiently.

CYME Gateway solution

Extraction from GiS and more

Eaton's CYME Gateway solution interfaces with systems such as:

  • GIS – Network topology
  • AMI/AMR/MDM, CIS – Load information
  • SCADA – Feeder demand
  • DMS – Dynamic setting, IED readings
  • OMS – Actual switch status, failure history
  • Protective device data: relays, fuses, reclosers

As the network evolves from a traditional grid to a smarter grid, the CYME Gateway solution provides an updated network model for the CYME analysis software, which can accurately represent operation conditions of the distribution network for improved support for operation engineers. It can automate network calculations to allow more accurate network studies.

Powerful and user-friendly

Through its intuitive interface, users can select the feeders, substations and any complementary information they want to extract and import into the CYME network model.

Eaton's CYME Gateway solution can be customized to perform operations such as:

  • Advanced electrical data validation
  • Network calculations in batch mode using CYME/Python®
  • Automated load allocation
  • Protective device coordination verification

Other available add-on functionalities include:

  • Identification of GIS data discrepancies
  • Quality control via a staging database
  • User-friendly web-based reporting

With all its functionalities, the CYME Gateway solution is the perfect link between your enterprise systems and the CYME power engineering software.

Your network, your gateway

To tailor Eaton's CYME Gateway solution to suit your needs, CYME experts evaluate your data, identify the requirements, design the final solution, and develop and implement the interface within your particular IT environment. Our expert team assists you during the different phases of the integration, such as deployment, on-site configuration and training.

Maintenance services offered include the upgrade to new GIS versions, the upgrade to new CYME software versions as well as fast and professional support services.

Need product support?

CYME users portal: my.cyme.com

P: 450-461-3655 or 800-361-3627 (Canada and US)

E: cymesupport@eaton.com

Questions before you buy

E: cymeinfo@eaton.com