下载文档 () / 20
动力,因我们而不同*

Online maps service

Access online map tools to quickly locate a substation, a particular feeder, a street corner or to pinpoint the address where a fault occurred. 

 

With Eaton's CYME Online Maps Service, view the most commonly used online maps as a background map of your georeferenced distribution system model.

Access to online map tools to locate an address or to get directions to a specific location is commonplace. Power engineers benefit by being able to quickly locate a substation, a particular feeder, a street corner or to pinpoint the address where a fault occurred.

 

Online Maps Service

General

Eaton's CYME Online Maps Service provides the capability to view your electrical network model over Google Maps and MapQuest Open maps. The service allows you to use different map formats from popular online map providers, including:

  • Google Road
  • Google Satellite
  • Google Hybrid
  • Google Terrain
  • MapQuest Open Street maps
  • MapQuest Open Satellite
  • MapQuest Open Hybrid

With this option, the user can locate equipment and devices on the one-line diagram using street addresses, X/Y coordinates or GPS coordinates. Additionally, the simulation results can be viewed just as if in a Google map view.

Additional geographic information

The Online Map Service can be used in conjunction with the CYME Geographic Overlay module to display online and offline maps simultaneously; allowing the engineer to view additional geographic information more specific to the utility as multiple layers. This includes the network connection information, assets, resources, etc.; but also land register, rights of way, hydrography, topography, land cover, land use, population density, etc.

The functionality of both components is accessed through a comprehensive background map control tab in the CYME software. 

Need product support?

CYME users portal: my.cyme.com

P: 450-461-3655 or 800-361-3627 (Canada and US)

E: cymesupport@eaton.com

Questions before you buy

E: cymeinfo@eaton.com