下载文档 () / 20
动力,因我们而不同*

011-9127

Eaton Bussmann series low voltage british standard fuse, 50 A, 440 Vac, SIZE 2 JOINT SERVICE

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
011-9127
UPC
051712669283
Product Length/Depth
82 mm
Product Height
86 mm
Product Width
118 mm
Product Weight
30.64 g
Compliances
RoHS Compliant

产品规格

Amperage Rating
50 A
Utilization category
Other
Interrupt rating
33 kAIC
Fuse indicator
Non-indicating
Connection
Bolt-on
Packaging type
Standard
Quantity
25
Voltage rating
440 V
Type
Offset bolted fuse

导出产品规格