下载文档 () / 20
动力,因我们而不同*

011-9483

Eaton Bussmann series low voltage british standard fuse, 20 A, 440 V, SIZE 1 JOINT SERVICE

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
011-9483
Product Length/Depth
56 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
23.24 g
Compliances
CE Marked
RoHS conform

产品规格

Amperage Rating
20 A
Utilization category
Other
Interrupt rating
33 kAIC
Connection
Ferrule end x ferrule end
Construction size
1
Voltage rating
440 V
Type
Cylindrical fuse

导出产品规格