下载文档 () / 20
动力,因我们而不同*

011-9679

Eaton Bussmann series low voltage british standard fuse, 20 A, 440 Vac, SIZE 1 JOINT SERVICE

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
011-9679
UPC
051712830003
Product Length/Depth
56 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
12.55 g
Compliances
RoHS Compliant

产品规格

Amperage Rating
20 A
Utilization category
Other
Interrupt rating
33 kAIC
Fuse indicator
Non-indicating
Connection
Bolt-on
Packaging type
Standard
Quantity
25
Voltage rating
440 V
Type
Offset bolted fuse

导出产品规格