下载文档 () / 20
动力,因我们而不同*

011-9926

Eaton Bussmann series low voltage british standard fuse, 15 A, 440 V, SIZE O JOINT SERVICE

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
011-9926
UPC
051712830027
Product Length/Depth
32 mm
Product Height
6 mm
Product Width
6 mm
Product Weight
2.6 g
Compliances
RoHS Compliant

产品规格

Amperage Rating
15 A
Utilization category
Other
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Voltage rating
440 V

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。