下载文档 () / 20
动力,因我们而不同*

011-9927

Eaton Bussmann series low voltage british standard fuse, 200 A, 440 Vac, 230Vdc, NATO REF

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
011-9927
Product Length/Depth
100 mm
Product Height
72 mm
Product Width
168 mm
Product Weight
139.1 g
Compliances
CE Marked
RoHS conform

产品规格

Amperage Rating
200 A
Current type
AC/DC
Rated voltage AC
440 V
Rated voltage DC
230 V
Utilization category
Other
Connection
Bolt-on
Voltage type
AC/DC
Voltage rating
230 V

导出产品规格