012{}1719

Fuse-carrier, low voltage, 30 A, AC 440 V, DC 230 V, Joint service size 1, 26 x 36 x 67 mm, DEF 63, shrouded
012/1719 - Bussmann 系列低压英标 BS88 熔断器支持件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
012/1719
Product Length/Depth
67 mm
Product Height
36 mm
Product Width
26 mm
Product Weight
14.9 g
Compliances
CE

产品规格

Amperage Rating
30 A
Rated voltage AC
440 V
Rated voltage DC
230 V
Utilization category
Other
Fuse indicator
Non-indicating
Nominal current
30 A
Construction size
1
Voltage type
AC/DC
Voltage rating
440 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题