下载文档 () / 20
动力,因我们而不同*

012-0073

Eaton Bussmann series low voltage british standard fuse, 1 A, 440 Vac, 230Vdc, NATO REF

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0073
Product Length/Depth
45 mm
Product Height
36 mm
Product Width
56 mm
Product Weight
3.92 g
Compliances
CE Marked
RoHS conform

产品规格

Amperage Rating
1 A
Current type
AC/DC
Rated voltage AC
440 V
Rated voltage DC
230 V
Utilization category
Other
Fuse indicator
Non-indicating
Connection
Bolt-on
Voltage type
AC/DC
Voltage rating
230 V
Type
Offset bolted fuse

导出产品规格