下载文档 () / 20
动力,因我们而不同*

015-000-020

Eaton Battery NiCd 2 Cell 2.4 Volt 4Ah S.B.S

常用规格

Product Name
Eaton emergency lighting battery
Catalog Number
015-000-020
Product Length/Depth
64.8 mm
Product Height
32.9 mm
Product Width
32.9 mm
Product Weight
0.26 kg
Compliances
CE marking

产品规格

Battery pack
True
Capacity
2000 mAh
Model
Nickel cadmium
Number of cells
2
Nominal voltage
2.4 V

导出产品规格