下载文档 () / 20
动力,因我们而不同*

015-000-050

Eaton Battery NiCd 5 Cell 6.0 Volt 4Ah Block S.B.S

常用规格

Product Name
Eaton emergency lighting battery
Catalog Number
015-000-050
Product Length/Depth
165 mm
Product Height
60 mm
Product Width
33 mm
Product Weight
0.65 kg
Compliances
CE marking

产品规格

Battery pack
True
Capacity
4000 mAh
Model
Nickel cadmium
Number of cells
5
Nominal voltage
6 V

导出产品规格