下载文档 () / 20
动力,因我们而不同*

039439

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=0.63-1A, screw connection, large packaging PKZM0-1/NHI11-GVP

常用规格

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
039439
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
54 mm
Product Weight
0.288 kg
Certifications
CE

产品规格

Fitted with:
Auxiliary switch
Actuator type
Turn button
Adjustment range undelayed short-circuit release - max
15.5 A
Adjustment range undelayed short-circuit release - min
15.5 A
Device construction
Built-in device fixed built-in technique
Connection
Screw terminals
Electrical connection type of main circuit
Screw connection
Degree of protection
IP20
Number of poles
Three-pole
Functions
Phase failure sensitive
Overload release current setting - max
1 A
Overload release current setting - min
0.63 A
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
690 V
Rated operational power at AC-3e, 220/230 V, 50 Hz
0.12 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
0.25 kW
Rated uninterrupted current (Iu)
1 A
Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
150 kA
Rated short-circuit breaking capacity Ics at 500 V AC
150 kA
Rated short-circuit breaking capacity Icu at 690 V AC
150 kA
Rated short-circuit breaking capacity Ics at 690 V AC
150 kA
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)
Switch off technique
Thermomagnetic
Power loss
5.33 W

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。