下载文档 () / 20
动力,因我们而不同*

054/106818

Fuse-link, high speed, 20 A, AC 250 V, DC 250 V, 14 x 51 mm, BS

常用规格

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
054/106818
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.41 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

产品规格

Amperage Rating
20 A
Fuse shape
Cylindrical
Voltage rating
250 V
Type
Fuse
Application
traction

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。