下载文档 () / 20
动力,因我们而不同*

059-0115

Eaton Bussmann series low voltage british standard fuse, 1 A, 440 Vac, SIZE 1 JOINT SERVICE ..

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0115
UPC
051712682855
Product Length/Depth
63 mm
Product Height
29 mm
Product Width
132 mm
Product Weight
13.1 g
Compliances
CE Marked
RoHS conform
Certifications
BS88

产品规格

Amperage Rating
1 A
Fuse size
1
Current type
AC
Breaking capacity
33 kA
Rated voltage AC
440 V
Fuse type
Cylindrical
Utilization category
Other
Interrupt rating
33 kAIC
Fuse indicator
Non-indicating
Connection
Bolt-on
Fuse shape
Cylindrical
Offset bolted tags
Voltage type
AC
Voltage rating
440 V
Type
Offset bolted fuse

导出产品规格