下载文档 () / 20
动力,因我们而不同*

059-0121

Eaton Bussmann series low voltage British standard fuse 15A, 440V AC, SIZE 1, JOINT SERVICE FUSE

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0121
UPC
051712582544
Product Length/Depth
63 mm
Product Height
29 mm
Product Width
132 mm
Product Weight
13.15 g
Compliances
RoHS Compliant
Certifications
Not Applicable

产品规格

Amperage Rating
15 A
Rated voltage AC
440 V
Utilization category
Other
Fuse indicator
Non-indicating
Connection
Bolt-on
Packaging type
Standard
Quantity
20
Voltage rating
440 V

导出产品规格