照片为代表
Download
Shielded heat shrink boot backshell, size 08 for connector 26482 II, EN2997; 06A1001S0802AB5
Product Name |
Eaton Sunbank 06 series shrink boot adapter
|
Catalog Number |
06A1001S0802AB5
|
Product Length/Depth |
0 mm
|
Product Height |
0 mm
|
Product Width |
0 mm
|
Product Weight |
0 g
|
Fitted with: |
Shielding
|
Backshell type |
Shrink Boot Adapter
|
Plating |
Black Anodized
|
Shell continuity |
2.5
|
Shell material |
Aluminium
|
Shell size |
8
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-65 °C
|
Salt spray |
500 hour
|