下载文档 () / 20
动力,因我们而不同*

06A1008A12P

Heat shrink boot backshell, size 12 for connector 26482 II, EN2997; 06A1008A12P

常用规格

Product Name
Eaton Sunbank 06 series shrink boot adapter
Catalog Number
06A1008A12P
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

产品规格

Backshell type
Shrink Boot Adapter
Plating
Passivated
Shell material
Stainless Steel
Shell size
12
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Salt spray
1000 hour

导出产品规格