下载文档 () / 20

06F4008S17N

Heat shrink boot backshell, size 17 for connector 38999 III&IV; 06F4008S17N

常用规格

Product Name
Eaton Sunbank 06 series shrink boot adapter
Catalog Number
06F4008S17N
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

产品规格

Backshell type
Shrink Boot Adapter
Plating
Nickel
Shell material
Aluminium
Shell size
17
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Salt spray
96 hour

导出产品规格