下载文档 () / 20
动力,因我们而不同*

09427EUR-80

Q7 DAY LED KEYPAD

常用规格

Product Name
Eaton stylish flush keypad for security system
Catalog Number
09427EUR-80
Product Length/Depth
28 mm
Product Height
120 mm
Product Width
100 mm
Product Weight
0.14 kg
Certifications
CE marking

产品规格

Type
Keypad
Colour
White
Device connections
Wired
Display
Yes
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
Not applicable

导出产品规格