下载文档 () / 20
动力,因我们而不同*

09448EUR-90

Eaton 9448 intruder alarm panel, 7 zone wired panel, ungraded

常用规格

Product Name
Eaton 9448 intruder alarm panel
Catalog Number
09448EUR-90
Product Length/Depth
70 mm
Product Height
210 mm
Product Width
210 mm
Product Weight
1.08 kg
Compliances
CE marking
Certifications
CE

产品规格

Back-up battery size - max
2.1Ah
Back-up battery quantity
1
Cloud support
No
Communications options
None
Connection
Wired
Custom outputs
0
Emergency power supply integrated
Yes
Integrated dial device
No
Log events
10
Number of bus devices
2
Number of keypads
2
Number of sabotage groups
8
Number of outputs for optical signal generators
1
Occurrence memory
Yes
On Board Outputs (Panel)
0
On Board Outputs (Plug By)
0
Operating voltage
230 V
Out of the box radio zones
0
Out of the box wired zones
7
Power supply size
500mA
Radio connection
No
Radio external sounders
0
Radio internal sounders
0
Shunt groups
0
Suitable for bus connection
No
Supports ARD
No
Total capacity zones
7
Users
2
VdS Class
None
Web browser interface
No
Wired external sounders
1
Wired internal sounders
1
With power adaptor
No
Number of indicator groups
7
Number of areas
0
Number of users
2
Fitted with:
Alarm reporting function

导出产品规格