| Product Name |
Eaton Sunbank 09 series strain relief backshells
|
| Catalog Number |
09A1001R08PN
|
| Product Length/Depth |
0 mm
|
| Product Height |
0 mm
|
| Product Width |
0 mm
|
| Product Weight |
0 g
|
| Backshell type |
Strain Relief
|
| Plating |
Nickel
|
| Shell material |
Stainless Steel
|
| Shell size |
8
|
| Operating temperature - max |
200 °C
|
| Operating temperature - min |
-65 °C
|
| Salt spray |
1000 hour
|