下载文档 () / 20

09F4021S15AB

Aluminium tie wrap adaptor, size 15, for connector 38999 III&IV, black anodized plating, straight configuration; 09F4021S15AB

常用规格

Product Name
Eaton Sunbank 09 series strain relief backshells
Catalog Number
09F4021S15AB
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

产品规格

Backshell type
Strain Relief
Plating
Black Anodized
Shell material
Aluminium
Shell size
15
Operating temperature - max
175 °C
Operating temperature - min
-65 °C

导出产品规格