Eaton Type T Gas/Liquid Separators
1::STBN

1::STBN

Eaton Type T Gas/Liquid Separator, Cast, Cast iron, NPT female thread 1", Vertical upflow
1.STBN - sku page

Photo is representative

常用规格

Product Name
Eaton Type T Gas/Liquid Separators
Catalog Number
1.STBN
Product Length/Depth
260 mm
Product Weight
17.7 kg
Certifications
ISO 9001

产品规格

Material
Cast iron
Code stamp
None
Manufacturing style
Cast
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.