下载文档 () / 20
动力,因我们而不同*

1/2X21/2CNPSSZN

Eaton B-Line series square head cone point set screw, 2.5" H x 0.5" D, Steel, Electro-plated

常用规格

Product Name
Eaton B-Line series square head cone point set screw
Catalog Number
1/2X21/2CNPSSZN
UPC
781011419929
Product Height
2.5 in
Product Weight
0.128 lb
Certifications
Not Applicable

Model

Product Category
Hardware
Type
Square head cone point set screw

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格