Eaton Type 40 Gas/Liquid separators
10::40EHC

10::40EHC

Eaton Type 40 Gas/Liquid Separator, Cast, Cast iron, ANSI flange 10", Vertical upflow
10.40EHC - sku page

Photo is representative

常用规格

Product Name
Eaton Type 40 Gas/Liquid separators
Catalog Number
10.40EHC
Product Length/Depth
610 mm
Product Weight
152 kg
Certifications
ISO 9001

产品规格

Material
Cast iron
Manufacturing style
Cast
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
10"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.