下载文档 () / 20
动力,因我们而不同*

100578

Eaton Moeller® series CSDS 8-pin/8-conductor connecting cable, DC, flat/open, 2m

常用规格

Product Name
Eaton Moeller® series CSDS Accessory Connection cable
Catalog Number
100578
Product Length/Depth
165.1 mm
Product Height
12.7 mm
Product Width
165.1 mm
Product Weight
0.09 kg
Compliances
CE

产品规格

Type
Connecting cables
Number of poles
Eight-pole
Cable type
Cable end, open, Output side
Multi-core
Coupling, straight, Input side
Contact surface material
Other
Product category
Accessories
Voltage type
DC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Cable length
2 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Black
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Male (plug)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Straight

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。