下载文档 () / 20
动力,因我们而不同*

100D125Q

Eaton Bussmann series low voltage D fuse, Fast-acting, 500V, 100A, 50 kAIC, Non Indicating, fuse, Class gR, Holder, Red

常用规格

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
100D125Q
UPC
051712830256
Product Length/Depth
60 mm
Product Height
33 mm
Product Width
33 mm
Product Weight
57 g
Compliances
CE Marked
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

产品规格

Amperage Rating
100 A
Fuse size
DIV
Breaking capacity
50 kA
Construction size (fuse inserts)
DIV
Rated voltage AC
500 V
Class
Class gR
Fuse type
D125Q - Fast acting
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
100GD125 Red screw cap gauge piece
Color
Red
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D4
Construction size
DIV
Fuse shape
Bottle
Response time
Fast-acting
Suitable for
R1 1/4" / DIV Fuse base
Material
White ceramic body
Mounting method
Holder
Packaging type
Standard
Release characteristic
Fast (F)
Voltage rating
500 V
Type
Fuse
Special features
Fast-acting
Application
For domestic and general industrial applications

导出产品规格