下载文档 () / 20
动力,因我们而不同*

100MJ29-6

Eaton Bussmann series low voltage british standard fuse, 100A, AC 415 V, V88/J, 38 x 101 mm, gU, 76mm fixing centres

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
100MJ29-6
Product Length/Depth
101 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
181.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

产品规格

Amperage Rating
100 A
Fitted with:
Slotted tags
Current type
AC
Mounting dimension
M10
Center-to-center distance of connections
76 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Fuse type
MJ29
Utilization category
gU (utility/distribution protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
8 W
Connection
Bolt-on
Construction
BS88/J
Construction size
J
Fuse shape
Dual slotted bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
feeder pillars
Fuse system (according to IEC 60269)
Fuse system E

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。