100NHFF1BI-400

Eaton Fuse-link, LV, 100 A, AC 400 V, NH1, gFF, IEC, dual indicator, insulated gripping lugs
100NHFF1BI-400 - Bussmann 系列低压 NH 型熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHFF1BI-400
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
348 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Type
Fuse
Application
industrial
Amperage Rating
100 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH1
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gFF
Fuse type
Square body with knife blade contact
Utilization category
gFF(full-range, extra fast operation)
Color
None
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
11 W
Connection
Blade end
Construction
NH1
Construction size
NH1
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD1-D Single pole NH Fuse base
TD1-D Tripe pole NH Fuse base
Microswitch 170H0236
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Fuse system (according to IEC 60269)
Fuse system A
Rated switching capacity AC
120 kA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题