Bussmann 系列低压 NH 型熔断器
100NHG000B-400
Код модели: NH FUSE 100A 400V GG/GL SIZE 000

100NHG000B-400
Код модели: NH FUSE 100A 400V GG/GL SIZE 000

Fuse-link, LV, 100 A, AC 400 V, NH000, gL/gG, IEC, dual indicator, live gripping lugs
100NHG000B-400 - Bussmann 系列低压 NH 型熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHG000B-400
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
131 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Amperage Rating
100 A
Fitted with:
Metal gripping lugs
Fuse size
NH000
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
5.2 W
Connection
Blade end
Construction
NH000
Construction size
NH000
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Rated switching capacity AC
120 kA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.