100NHG00BI-690

Fuse-link, LV, 100 A, AC 690 V, NH00, gL/gG, IEC, dual indicator, insulated gripping lugs
100NHG00BI-690 - Bussmann 系列低压 NH 型熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHG00BI-690
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
197 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Amperage Rating
100 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH00
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
690 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-00 Solid link
FEH- Fuse extraction handle
TD00-IP20 IP protection kit
TD00-IP20I Integral protection kit
TD00-IP20IC Integral Triple pole protection kit including fuse covers
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
TD00-D Tripe pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
690 V
Rated switching capacity AC
120 kA
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.