100NHG1B-690

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 690V, 100A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, square-body with knife blade contact, Ceramic body
100NHG1B-690 - Bussmann 系列低压 NH 型熔断器

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHG1B-690
UPC
051712390293
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
434 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Type
fuse
Special features
Live gripping lug
Application
  • industrial
  • Utilities, Solar, Wind
Amperage Rating
100 A
Fitted with:
Metal gripping lugs
Fuse size
NH1
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
690 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-1 Solid link
FEH- Fuse extraction handle
SD12-SK Shroud kit
SD00-PB 2-phase barriers
TD1-IP20 Triple pole protection kit
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH1
Construction size
NH1
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
SD1-D Single pole NH Fuse base
TD1-D Tripe pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
690 V
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题